Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.425 | |
| A dimension MM | 87.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.120 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size in | 2.362 | |
| End connection hex size mm | 60.000 | |
| End size 1 | -20 | -20 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 2.362 | |
| Hex size 1 MM | 60.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.503 | |
| Inside diameter MM | 38.200 | |
| Product height in | 2.720 | |
| Product height mm | 69.088 | |
| Product length in | 3.430 | |
| Product length mm | 87.122 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 |
