Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.335 | |
| A dimension MM | 84.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.380 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.559 | |
| End connection hex size MM | 65.000 | |
| End size 1 | -24 | -24 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 2.559 | |
| Hex size 1 MM | 65.000 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.745 | |
| Inside diameter MM | 44.320 | |
| Product height in | 2.950 | |
| Product height mm | 74.930 | |
| Product length in | 3.330 | |
| Product length mm | 84.582 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.560 | |
| Product width mm | 65.024 |
