Aeroquip by Danfoss
G4679-32.4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
G4679-32.4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2 in | |
| Compatible hoses | 1503 | |
| Construction style | Reusable | |
| Drop dimension | 5.91 | |
| End gender 2 | Male | |
| End Size 2 | 2 IN | |
| End type 1 | Flanged | |
| End type 2 | UNS | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2.36 in | |
| Hose cut-off factor | 5.19 in | |
| Hose dash size | -32 | |
| Inside diameter | 1.69 in | |
| Item type | Nipple Assembly | |
| Product Height | 7.09 in | |
| Product Length/Depth | 8.43 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 167.95 in³ | |
| Product Weight | 2.31 lb | |
| Product Width | 2.81 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 2-18 | |
| Trade Name | G4679 Series |