G5820
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
G5820
Product specifications
Characteristic | Value |
|---|---|
| Application | Pneumatic medium duty application |
| Construction type | Threaded |
| Cushion Location | Head 1-Cap 1 |
| Cushions | Cushioned both ends |
| Feature | Engineered for long lifeClean, compact designSmooth, reliable operation |
| Model Code | TA01FKBX1AAG5820 |
| Mounting style | Side Lug |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Type | Threaded |
| Sub-brand | None |
| Tandem | No |
| Trade Name | TA Series |
| Working pressure - max | 250 Psi |