Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | GA14037-8B | |
| End size 1 | -8 | -8 |
| End size 2 | -12 | -12 |
| End Type 1 | MALE O'RING PILOT RIGID LONG | Male o'ring pilot rigid long |
| End type 2 | FEMALE BRAZE | Female braze |
| Hex size 3 MM | 22.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | BRASS | Brass |
| Product serial name | GA14037 | GA14037 |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
