Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.260 | |
| Backup hex size MM | 32.004 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GA17537-10 | |
| Compatible hose ID IN | 0.625 | |
| Compatible hose ID MM | 15.875 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1 | |
| Drop dimension MM | 1 | |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.098 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.512 | |
| Inside diameter MM | 13.005 | |
| Product material | CARBON STEEL | Carbon steel |