Product specifications
Characteristic | Value |
---|---|
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Construction Style | Reusable |
Drop dimension IN | 0.820 |
Drop dimension MM | 0.82 |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 27.000 |
Hex size 2 IN | 1.417 |
Hex size 2 MM | 35.992 |
Hose size | -12 |
Inside diameter IN | 0.6100 |
Inside diameter MM | 15.4940 |
Product material | Carbon steel |
Thread sealant | No |