Product specifications
Characteristic | Value |
---|---|
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Reusable |
Drop dimension IN | 0.700 |
Drop dimension MM | 0.70 |
Hex size 1 IN | 0.748 |
Hex size 1 MM | 18.999 |
Hex size 2 IN | 1.063 |
Hex size 2 MM | 27.000 |
Hose size | -8 |
Inside diameter IN | 0.3930 |
Inside diameter MM | 9.9820 |
Product material | Carbon steel |
Thread sealant | No |