Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH PEAK HYDRAULIC SYSTEMS | High peak hydraulic systems |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | GA3500940_-_1 | GA3500940_-_1 |
| Certifications | BWBDNVMSHA APPROVEDUSCG | BWBDNVMSHA ApprovedUSCG |
| Compliances | EN857 2SC | EN857 2SC |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 1.1 | |
| Fitting drop dimension 2 MM | 27.0 | |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 06 | Size 06 |
| Fitting Hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting Material | CZ | Zinc Plated Steel |
| Fitting Series | 2P | Winner 2 piece crimp |
| Fittings end type 1 | MJ | JIC 37° Male |
| Fittings end type 2 | 7C | FEMALE 37 DEGREE SWIVEL(CRIMP) |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose Series | EC215 SERIES | EC215 Series |
| Hose size | 04 | Size 04 |
| Legacy fitting part number 1 | 16711-06-04Z | JIC 37° Male, Straight, Zinc Plated Steel |
| Legacy fitting part number 2 | 26791-06-04Z | 26791-06-04Z |
| Overall length IN | 108.5 | |
| Overall length MM | 2755 | |
| Thread size 2 | 9/16-18 UNF | 9/16-18 UNF |