Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.671 | |
| A dimension MM | 17.020 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GC2326-6 | |
| Color | ZINC CLEAR TRIVALENT CHROMATE | Zinc clear trivalent chromate |
| Compatible hose ID IN | 0.380 | |
| Compatible tube OD IN | 0.24 | |
| Compatible tube OD MM | 6.000 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.866 | |
| Hex size 1 MM | 22.000 | |
| Inside diameter IN | 0.835 | |
| Inside diameter MM | 21.200 | |
| Material | CARBON STEEL | Carbon steel |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 0.670 | |
| Product length mm | 17.018 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 |