Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.331 | |
| A dimension MM | 84.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GC2453-16.1 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.781 | |
| Hose cut off factor MM | 45.237 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.3770 | |
| Inside diameter MM | 9.5760 | |
| Product height in | 1.920 | |
| Product height mm | 48.768 | |
| Product length in | 3.330 | |
| Product length mm | 84.582 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 23.368 | |
| Series | A/C REUSABLE | A/C Reusable |
| Thread sealant | NO | No |
