Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.007 | |
| A dimension MM | 51.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GC2542-10 | |
| Compatible hose ID IN | 0.620 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -10 | -10 |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 0.689 | |
| Inside diameter MM | 17.500 | |
| Product height in | 1.360 | |
| Product height mm | 34.544 | |
| Product length in | 2.010 | |
| Product length mm | 51.054 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.180 | |
| Product width mm | 29.972 | |
| Reusable socket hex MM | 30.000 |
