
Aeroquip by Danfoss
GC8627-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1T10FJB10
GC8627-10
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .62 in |
| Compatible hoses | 2755 |
| Construction style | Crimp |
| Drop dimension | .96 |
| End gender 1 | Female |
| End Size 1 | 7/8 IN |
| End type 1 | JIC |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.06 in |
| Hose dash size | -10 |
| Inside diameter | .47 in |
| Item type | Nipple Assembly |
| Product Height | 1.97 in |
| Product Length/Depth | 4.35 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 10.54 in³ |
| Product Weight | .49 lb |
| Product Width | 1.23 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Trade Name | GC8627 Series |