
Aeroquip by Danfoss
GC8856-12-8.2
Ftng (perm), 4-sprl GC8856 0008
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID | .5 in |
Compatible hoses | 2755 |
Construction style | Crimp |
Drop dimension | 1.9 |
End type 1 | Flanged |
End type 2 | Line/Hose/Tube |
Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
Finish/plating | DURA-KOTE |
Hose dash size | -8 |
Inside diameter | .35 in |
Item type | Nipple |
Product Height | 2.34 in |
Product Length/Depth | 4.1 in |
Product Type | Crimp Hose Fittings |
Product Volume | 15.638 in³ |
Product Weight | .55 lb |
Product Width | 1.63 in |
Product material | Carbon Steel |
Sub-brand | None |
Thread sealant | No |
Trade Name | GC8856 Series |