Danfoss
GF5540-20-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GF5540-20-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 1.1 IN | |
| End Size 2 | 1.18 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.96 in | |
| Item type | Line/Hose/Tube Female/Line/Hose/Tube Female 45°° Elbow Adapter | |
| Product Height | 4.13 in | |
| Product Length/Depth | 1.9 in | |
| Product material | Carbon Steel | |
| Product Type | Pipe Adapters | |
| Product Volume | 15.38 in³ | |
| Product Weight | 2.18 lb | |
| Product Width | 1.96 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | None | |
| Tube OD 1 | 1.1 in | |
| Tube OD 2 | 1.18 in |