Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GG108-NP06-16 |
| End size 1 | -6 |
| End size 2 | -16 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | GG108-NP |
| Seal material | Nitrile (NBR) |
| Thread size 2 | M16x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146190543 |