Danfoss
GG110-NP10-06
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GG110-NP10-06
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Other - Hydraulic, instrumentation, and chemical processing systems | |
| Brand | Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End type 1 | SAE 37 | |
| End type 2 | BSPT | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 24 mm | |
| Item type | BSPP/SAE 37 | |
| Product Height | 24 mm | |
| Product Length/Depth | 41 mm | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 23.616 cm³ | |
| Product Weight | .069 kg | |
| Product Width | 24 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | GG110 Series | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |