Danfoss
GG199-NP08-06
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GG199-NP08-06
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 3/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | BSPP | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 22 mm | |
| Product Height | 22 mm | |
| Product Length/Depth | 45 mm | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 21.78 cm³ | |
| Product Weight | .07 kg | |
| Product Width | 22 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-18 | |
| Trade Name | GG199 Series | |
| Tube OD 1 | 9.525 mm | |
| Tube OD 2 | 12.7 mm | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |