Aeroquip by Danfoss
GG206-NP08-08
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GG206-NP08-08
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Drop dimension | 11 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End type 1 | BSPP | |
| End type 2 | SAE 37 | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | 22 mm | |
| Item type | BSPP Male/SAE 37° Male Elbow Adapter | |
| Product Height | 22 mm | |
| Product Length/Depth | 64 mm | |
| Product material | Carbon Steel | |
| Product Type | Elbow Adapters | |
| Product Volume | 30.976 cm³ | |
| Product Weight | 100 g | |
| Product Width | 22 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | GG206 Series |