Aeroquip by Danfoss
GG210-NP04-02
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GG210-NP04-02
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Drop dimension | 5.5 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End type 1 | SAE 37 | |
| End type 2 | BSPT | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | 11 mm | |
| Item type | SAE 37° Male/BSPT Male Elbow Adapter | |
| Product Height | 11 mm | |
| Product Length/Depth | 34 mm | |
| Product material | Carbon Steel | |
| Product Type | Elbow Adapters | |
| Product Volume | 4.114 cm³ | |
| Product Weight | .023 kg | |
| Product Width | 11 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | GG210 Series |