Danfoss
GH001-16TK
A/C HOSE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Air Conditioning |
Bend radius - min | 7 in |
Brand | Danfoss |
Burst pressure | 2000 Psi |
Color | Black |
Conductivity | Conductive |
Construction | 1 Ply Braid |
Cover material | EPDM |
Dash size | -16 |
Feature | Deliver performance and maximum uptimeHoses exceed SAE J2064Compatible with multiple refrigerants |
Inside diameter | .9 in |
Lay line style | Ink Jet |
Outside diameter | 1.24 in |
Product Height | 1.24 in |
Product Length/Depth | 1 ft |
Product Type | A/C and Refrigeration Hoses |
Product Volume | 18.451 in³ |
Product Weight | .25 lb |
Product Width | 1.24 in |
Reinforcement material | Fabric |
Sub-brand | None |
Trade Name | Evercool GH001 |
Tube material | Polyamide |
Working pressure | 500 Psi |
Working temperature - max | 284 °F |
Working temperature - min | -40 °F |