Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Color | Black |
Construction | 1 Textile Braid |
Cover material | EPDM |
Inside diameter (inch) | 0.31 |
Inside diameter (mm) | 8.00 |
Outside diameter (inch) | 0.58 |
Outside diameter (mm) | 14.85 |
SERIES | GH001 Series |
Tube material | Polyamide (PA) |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146167880 |