Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.984 | |
| A dimension MM | 152.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GH11281-20.1 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3 | |
| Drop dimension MM | 80 | |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.346 | |
| Hose cut off factor MM | 85.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.043 | |
| Inside diameter MM | 26.500 | |
| Product height in | 3.149 | |
| Product height mm | 80.000 | |
| Product length in | 5.984 | |
| Product length mm | 152.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.125 | |
| Product width mm | 54.000 |