Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.600 | |
| A dimension MM | 91.440 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GH13143-20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -12 | -12 |
| End type 1 | MALE O'RING PILOT RIGID LONG | Male o'ring pilot rigid long |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.660 | |
| Hose cut off factor MM | 42.164 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.398 | |
| Product height in | 0.827 | |
| Product height mm | 21.006 | |
| Product length in | 3.600 | |
| Product length mm | 91.440 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.827 | |
| Product width mm | 21.006 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | A/C REUSABLE | A/C Reusable |
| Thread sealant | NO | No |
