Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.190 | |
| A dimension MM | 106.426 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GH13144-20 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.000 | |
| End size 1 | -10 | -10 |
| End Type 1 | MALE O'RING PILOT RIGID LONG | Male o'ring pilot rigid long |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.390 | |
| Hose cut off factor MM | 60.706 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.588 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 4.190 | |
| Product length mm | 106.426 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 19.050 | |
| Series | A/C REUSABLE | A/C Reusable |
| Thread sealant | NO | No |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |
| Tube OD 1 IN | 0.390 | |
| Tube OD 1 MM | 9.910 |