GH134-6WRL
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GH001-6WRL
GH134-6WRL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2 in | |
| Burst pressure | 2000 Psi | |
| Certification(s) | SAE J2064 Type E, Class 1 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Chlorobutyl | |
| Dash size | -6 | |
| Effusion rate | R404a Effusion: .8 kg./m2/yr. at 60°C (.2 lbs./ft2/yr. at 140°F); HFC 134a Effusion: 2.42 kg./m2/yr. at 80°C (.50 lbs./ft2/yr. at 176°F) R407C Effusion: 20 kg./m2/yr. at 80°C | |
| Factory crimp | Yes | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | .31 in | |
| Outside diameter | .5799 in | |
| Package form | Reel | |
| Packaged Height | .59 in | |
| Packaged Length | .845 in | |
| Packaged Volume | .421 in³ | |
| Packaged Weight | .352 lb | |
| Packaged Width | .845 in | |
| Product Height | .5799 in | |
| Product Length/Depth | 4200 in | |
| Product Volume | 1412.393 in³ | |
| Product Weight | .16 lb | |
| Product Width | .5799 in | |
| Qualified hose fittings | E-Z Clip Series | |
| Reinforcement material | Polyester | |
| Tube material | Polyamide | |
| Tube wall thickness | .2699 in | |
| UNSPSC | 27121700 | |
| UPC | 639789272683 | |
| Vacuum rating | 28 iHg | |
| Working pressure | 500 Psi | |
| Working temperature - max | 275 °F | |
| Working temperature - min | -40 °F |