GH134-8WRL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GH001-8WRL
GH134-8WRL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2.5 in | |
| Burst pressure | 2000 Psi | |
| Certification(s) | SAE J2064 Type E, Class 1 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Chlorobutyl | |
| Dash size | -8 | |
| Effusion rate | R404a Effusion: .8 kg./m2/yr. at 60°C (.2 lbs./ft2/yr. at 140°F); HFC 134a Effusion: 2.42 kg./m2/yr. at 80°C (.50 lbs./ft2/yr. at 176°F) R407C Effusion: 20 kg./m2/yr. at 80°C | |
| Factory crimp | Yes | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | .41 in | |
| Outside diameter | .7 in | |
| Package form | Reel | |
| Packaged Height | .59 in | |
| Packaged Length | 1.083 in | |
| Packaged Volume | .692 in³ | |
| Packaged Weight | .397 lb | |
| Packaged Width | 1.083 in | |
| Product Height | .07 in | |
| Product Length/Depth | 350 ft | |
| Product Volume | 1.715 in³ | |
| Product Weight | .18 lb | |
| Product Width | .07 in | |
| Qualified hose fittings | E-Z Clip | |
| Reinforcement material | Polyester | |
| Tube material | Polyamide | |
| Tube wall thickness | .29 in | |
| UNSPSC | 27121700 | |
| UPC | 639789272690 | |
| Vacuum rating | 28 iHg | |
| Working pressure | 500 Psi | |
| Working temperature - max | 275 °F | |
| Working temperature - min | -40 °F |