Aeroquip by Danfoss
GH180-20-M40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH180-20-M40
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | In oil return line of hydraulic systems of industrial and agricultural applications. | |
| Bend radius - min | 2.36 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 410 Psi | |
| Certification(s) | SAE 100R4 | |
| Color | Black | |
| Compliance(s) | DIN 5510 | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -20 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 1.26 in | |
| Outside diameter | 1.26 in | |
| Product Height | 1.26 in | |
| Product Length/Depth | 131.24 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 2500.279 in³ | |
| Product Weight | .38 lb | |
| Product Width | 1.26 in | |
| Reinforcement material | High-tensile synthetic textile and steel helix wire | |
| Sub-brand | None | |
| Trade Name | GH180 Series | |
| Tube material | Synthetic Rubber | |
| Vacuum rating | .8 bar | |
| Working pressure | 205 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |