Danfoss Everflex
GH18887-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH18887-6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Danfoss | |
| Compatible hose ID | .38 in | |
| Compatible hoses | 2807 | |
| Construction style | Crimp | |
| Drop dimension | 1.38 | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 2 | .74 in | |
| Hose cut-off factor | 1.36 in | |
| Hose dash size | -6 | |
| Inside diameter | .25 in | |
| Item type | Nipple Assembly | |
| Product Height | 1.96 in | |
| Product Length/Depth | 2.28 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 3.307 in³ | |
| Product Weight | .1 lb | |
| Product Width | .74 in | |
| Sub-brand | Everflex | |
| Thread sealant | No | |
| Thread Size 1 | M16X1.5 | |
| Trade Name | GH18887 Series |