Danfoss logo
GH200-16-product-details

GH200-16

GH200-16


Tools

Product specifications

Characteristic
Value
BrandAeroquip by Danfoss
ColorBlack
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Outside diameter (inch)1.51
Outside diameter (mm)38.40