
Aeroquip by Danfoss
GH23053-5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH23053-5
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 7.938 mm |
| Construction style | Crimp |
| Drop dimension | .66 |
| End gender 1 | Female |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 17 mm |
| Hose cut-off factor | 43 mm |
| Hose dash size | -5 |
| Inside diameter | 4.5 mm |
| Item type | Fitting Assembly |
| Product Height | 16.8 mm |
| Product Length/Depth | 55.5 mm |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 15.851 cm³ |
| Product Weight | .033 kg |
| Product Width | 17 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M14X1.5 |
| Trade Name | GH23053 Series |