Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.060 | |
| A dimension MM | 103.124 | |
| Angle shape | 20 DEGREE | 20 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GH25332-10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.610 | |
| Drop dimension MM | 15.49 | |
| End connection hex size IN | 1.266 | |
| End connection hex size MM | 32.000 | |
| End connection torque | 52-66 LB-FT(70-90 NM) | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -10 | -10 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.900 | |
| Hose cut off factor MM | 73.660 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product height in | 0.610 | |
| Product height mm | 15.494 | |
| Product length in | 4.060 | |
| Product length mm | 103.124 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Seal material | FLOUROCARBON (FKM) | Flourocarbon (FKM) |
| Series | PTFE CRIMP | PTFE Crimp |
| Thread sealant | NO | No |
| Thread size 1 | M26X1.5 | M26x1.5 |
| Tube OD 1 IN | 0.700 | |
| Tube OD 1 MM | 17.780 |