Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.929 | |
| A dimension MM | 23.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GH25848-16S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | S-TW | S-TW |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.1140 | |
| Inside diameter MM | 28.3000 | |
| Product height in | 1.210 | |
| Product height mm | 30.734 | |
| Product length in | 0.930 | |
| Product length mm | 23.622 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.210 | |
| Product width mm | 30.734 | |
| Sub brand | EVERFLEX | Everflex |
