Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.280 | |
| A dimension MM | 57.912 | |
| Angle shape | 115 DEGREE | 115 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GH25979-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.500 | |
| Drop dimension MM | 139.70 | |
| End size 1 | -16 | -16 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.580 | |
| Hose cut off factor MM | 65.532 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.790 | |
| Inside diameter MM | 20.066 | |
| Product height in | 5.500 | |
| Product height mm | 139.700 | |
| Product length in | 3.500 | |
| Product length mm | 88.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.490 | |
| Product width mm | 37.846 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Thread sealant | NO | No |
| Tube OD 1 IN | 1.180 | |
| Tube OD 1 MM | 29.970 |