Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.180 | |
| A dimension MM | 55.372 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GH26456-6-4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | FLANGE SPECIAL | Flange Special |
| Hose cut off factor IN | 1.120 | |
| Hose cut off factor MM | 28.448 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.1500 | |
| Inside diameter MM | 3.8100 | |
| Product height in | 0.610 | |
| Product height mm | 15.494 | |
| Product length in | 2.180 | |
| Product length mm | 55.372 | |
| Product width in | 0.610 | |
| Product width mm | 15.494 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Thread sealant | NO | No |