Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | GH3170115C01000 | |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting drop dimension 1 IN | 0.7 | |
| Fitting drop dimension 1 MM | 17.0 | |
| Fitting end size 1 | 04 | Size 04 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | F7 | A/C crimp |
| HA Length UOM | M | Metric mm |
| Hose series | EC505 SERIES | EC505 Series |
| Hose size | 04 | Size 04 |
| Legacy fitting part number 1 | GH22827-4 | |
| Overall length IN | 39.4 | |
| Overall length MM | 1000 | |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |