Aeroquip by Danfoss
GH435-10D
HOSE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Hydraulic system with phosphateester fluids |
Bend radius - min | 9.84 in |
Brand | Aeroquip by Danfoss |
Burst pressure | 1600 Psi |
Color | Black |
Conductivity | Conductive |
Construction | 4 Spiral |
Cover material | Synthetic Rubber |
Dash size | -10 |
Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
Inside diameter | .62 in |
Lay line style | Ink Jet |
Outside diameter | .98 in |
Product Height | .62 in |
Product Length/Depth | 1 ft |
Product Type | Rubber Hydraulic |
Product Volume | 4.613 in³ |
Product Weight | .95 lb |
Product Width | .62 in |
Reinforcement material | Wire |
Sub-brand | None |
Trade Name | GH435 Series |
Tube material | Synthetic Rubber |
Tube wall thickness | .62 in |
Working pressure | 400 Psi |
Working temperature - max | 158 °F |
Working temperature - min | 40 °F |