Aeroquip by Danfoss
GH493-32NL
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH493-32NL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Hydraulic system service with petroleum and water based fluids, for general use | |
| Bend radius - min | 12.6 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 16000 Psi | |
| Certification(s) | SAE 100R12EN856 4SPEN856 Type R12ISO 3862 Type R12 | |
| Color | Black | |
| Compliance(s) | ABS CertifiedDNVUSCGMSHA Approved | |
| Conductivity | Conductive | |
| Construction | 4 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -32 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 1000000 cycles | |
| Inside diameter | 2 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 2.68 in | |
| Product Height | 2 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 48 in³ | |
| Product Weight | 2.94 lb | |
| Product Width | 2 in | |
| Qualified hose fittings | 4S | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | GH493 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .75 in | |
| Working pressure | 4000 Psi | |
| Working temperature - max | 260 °F | |
| Working temperature - min | -40 °F |