Aeroquip by Danfoss
GH663-32MT46
Hose, R1 MM+ 46m
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Hydraulic systems with petroleum and water glycol base fluids for lubricating oils and water |
Bend radius - min | 12.4 in |
Brand | Aeroquip by Danfoss |
Burst pressure | 2360 Psi |
Color | Black |
Conductivity | Non-Conductive |
Construction | 1 Ply Braid |
Cover material | Synthetic Rubber |
Dash size | -32 |
Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
Inside diameter | 2 in |
Lay line style | Transfer Tape |
Outside diameter | 2 in |
Product Height | 2 in |
Product Length/Depth | 1 ft |
Product Type | Rubber Hydraulic |
Product Volume | 48 in³ |
Product Weight | 1.31 lb |
Product Width | 2 in |
Reinforcement material | Wire |
Sub-brand | None |
Trade Name | GH663 Series |
Tube material | Synthetic Rubber |
Tube wall thickness | 2 in |
Working pressure | 600 Psi |
Working temperature - max | 258 °F |
Working temperature - min | -46 °F |