Aeroquip by Danfoss
GH681-24TK
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH681-24TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Hydraulic system with petroleum and water-glycol base fluids, for lubricating oils and water. | |
| Bend radius - min | 9.84 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 300 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -24 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 1.5 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 1.89 in | |
| Product Height | 1.89 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 42.865 in³ | |
| Product Weight | 1.19 lb | |
| Product Width | 1.89 in | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | GH681 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .39 in | |
| Working pressure | 750 Psi | |
| Working temperature - max | 260 °F | |
| Working temperature - min | -50 °F |