Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Bend radius min (inch) | 2.480 |
Bend radius min (mm) | 63.000 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 940 |
Burst pressure (psi) | 13600 |
Color | Black |
Conditional temp range | -40F to 257F intermittently |
Conductivity | Conductive |
Construction | 1 Wire Braid |
Cover material | Nitrile (NBR) |
Impulse cycle (cycles) | 300000 |
Inside diameter (inch) | 0.38 |
Inside diameter (mm) | 9.50 |
Lay line style | Ink transfer |
Outside diameter (inch) | 0.64 |
Outside diameter (mm) | 16.30 |
Package form | Bulk |
Qualified hose fittings | TTC/Z Series |
Reinforcement material | Brass plated steel wire |
Series | GH681 Series |
Size | -6 |
Tube material | Nitrile (NBR) |
Vacuum rating (inHg) | 24 |
Vacuum rating (mmHg) | 599.44 |
Working pressure max (bar) | 235 |
Working pressure max (psi) | 3400 |
Working temperature max (C) | 126 |
Working temperature max (F) | 260.0 |
Working temperature min (C) | -46 |
Working temperature min (F) | -50.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146069153 |