Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 16.540 |
Bend radius min (mm) | 420.000 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 1560 |
Burst pressure (psi) | 22625 |
Color | Black |
Construction | 4 Wire Spiral |
Cover material | Chloroprene (CR) |
Impulse cycle (cycles) | 500000 |
Inside diameter (inch) | 1.25 |
Inside diameter (mm) | 31.80 |
Lay line style | Ink transfer |
Outside diameter (inch) | 1.84 |
Outside diameter (mm) | 46.74 |
Package form | Bulk |
Qualified hose fittings | Crimp |
Reinforcement material | Brass plated steel wire |
Series | GH507 Series |
Size | -20 |
Tube material | Nitrile (NBR) |
Working pressure max (bar) | 420 |
Working pressure max (psi) | 6100 |
Working temperature max (C) | 120 |
Working temperature max (F) | 248.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |