Danfoss Gromelle
GL0072638
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GL0072638
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General Pneumatics, Air Tools, Industrial plants, Maintainance and repair | |
| Body size | 1/4 | |
| Brand | Danfoss | |
| Connection style | Manual Connect | |
| Coupling type | Coupling | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 2 | 3/8 IN | |
| End type 1 | Push to Connect | |
| End type 2 | BSPP | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Nickel | |
| Flow rate | 410 gal/min | |
| Hex Size 1 | .7 in | |
| Internal connection type | Ball Lock | |
| Item type | Female Half | |
| Latch type | Push/pull | |
| Media | Pneumatic | |
| Port size | 3/8 | |
| Product Height | 1.14 in | |
| Product Length/Depth | 2.42 in | |
| Product material | Brass | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 3.145 in³ | |
| Product Weight | .26 lb | |
| Product Width | 1.14 in | |
| Seal material | Nitrile | |
| Sub-brand | Gromelle | |
| Thread sealant | No | |
| Thread Size 2 | G3/8-19 | |
| Trade Name | G700 Series | |
| Valve type | 2 way | |
| Working pressure | 290 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -4 °F |