Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.390 | |
| A dimension MM | 86.106 | |
| Angle shape | 180 DEGREE | 180 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL22806-15-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.930 | |
| Drop dimension MM | 99.8 | |
| End size 1 | -15 | -15 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.220 | |
| Hose cut off factor MM | 56.388 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.3700 | |
| Inside diameter MM | 9.3980 | |
| Product height in | 3.930 | |
| Product height mm | 99.822 | |
| Product length in | 6.300 | |
| Product length mm | 160.020 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 20.828 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |