Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.940 | |
| A dimension MM | 74.676 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL23107-58-32 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -58 | -58 |
| End type 1 | WELD TYPE | Weld type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.880 | |
| Hose cut off factor MM | 22.352 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.740 | |
| Inside diameter MM | 44.196 | |
| Product height in | 2.670 | |
| Product height mm | 67.818 | |
| Product length in | 2.940 | |
| Product length mm | 74.676 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.670 | |
| Product width mm | 67.818 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |