Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.310 | |
| A dimension MM | 84.074 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL24316-8-6A | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.850 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -8 | -8 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.310 | |
| Hose cut off factor MM | 58.674 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 3.300 | |
| Product length mm | 83.820 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M16X1.5 | M16x1.5 |