Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.170 | |
| A dimension MM | 233.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25133-3232-S | |
| Compatible hose ID IN | 2.190 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.543 | |
| Hose cut off factor MM | 115.400 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.654 | |
| Inside diameter MM | 42.000 | |
| Product height in | 3.290 | |
| Product height mm | 83.566 | |
| Product length in | 9.170 | |
| Product length mm | 232.918 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.290 | |
| Product width mm | 83.566 |