Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.990 | |
| A dimension MM | 202.946 | |
| Angle shape | 110 DEGREE | 110 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25147-3224.187 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 7.360 | |
| Drop dimension MM | 186.94 | |
| End connection torque | 42-50 LB-FT(57-68 NM) | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.110 | |
| Hose cut off factor MM | 104.394 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.180 | |
| Inside diameter MM | 29.972 | |
| Product height in | 7.360 | |
| Product length in | 7.990 | |
| Product length mm | 202.946 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.290 | |
| Product width mm | 83.566 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |
| Tube OD 1 IN | 1.650 | |
| Tube OD 1 MM | 41.910 |