Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.600 | |
| A dimension MM | 142.240 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GL25185-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.430 | |
| Drop dimension MM | 137.92 | |
| End size 1 | -16 | -16 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.980 | |
| Hose cut off factor MM | 75.692 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.558 | |
| Product height in | 6.890 | |
| Product height mm | 175.006 | |
| Product length in | 5.600 | |
| Product length mm | 142.240 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.100 | |
| Product width mm | 78.740 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |
| Tube OD 1 IN | 1.250 | |
| Tube OD 1 MM | 31.750 |