Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.610 | |
| A dimension MM | 91.694 | |
| Angle shape | 47 DEGREE | 47 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25252-15-06 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.420 | |
| Drop dimension MM | 36.07 | |
| End size 1 | -15 | -15 |
| End type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.610 | |
| Hose cut off factor MM | 66.294 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 1.420 | |
| Product height mm | 36.068 | |
| Product length in | 3.610 | |
| Product length mm | 91.694 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Tube OD 1 IN | 0.470 | |
| Tube OD 1 MM | 11.940 |